Fuel
Fuel Type
|
Default: Natural Gas
|
|
Typical Range: N/A
|
|
Min Max: N/A
|
|
Units: N/A
|
This field determines the type of fuel that the chiller uses. The available options are: Electricity, Diesel, Gasoline, Natural Gas, Coal, Propane Gas, Fuel Oil1 and Fuel Oil2.
Full Load Fuel Rate in Cooling
|
Default: 97 % Clg Capacity
|
|
Typical Range: 90 to 100%
|
|
Min Max: 0 to 900
|
|
Units: % Clg Capacity
|
This field represents the ratio of the instantaneous cooling fuel used divided by the cooling capacity at rated conditions.
Full Load Fuel Rate in Heating
|
Default: 125% Htg Capacity
|
|
Typical Range: 100 to 125%
|
|
Min Max: 0 to 900
|
|
Units: % Htg Capacity
|
This field represents the ratio of the instantaneous heating fuel used divided by the nominal heating capacity.