Product Tab

 
Nominal Cooling Capacity
Default: Auto Size
Typical Range: 50 to 500 tons
Min/Max:  0 < X < 999,999
Units: W; kW; Btuh; Mbh
This field specifies the nominal cooling capacity of the chiller.
 
 
Full Load Energy Rate
Default: 0 COP
Typical Range: 2.9 to 3.1 COP
Min/Max:  0 to 999,999
Units: kW/ton, therms/ton-hr, Mbh/ton, kW/Mbh, kW/kW, COP, EER
This numeric input field is the chiller’s coefficient of performance.
 
 
Temperature Rise Coefficient
Default: 2.778
Typical Range: 2.778
Min/Max:  0 to 999,999
Units: N/A
This field contains the electric chiller’s temperature rise coefficient which is defined as the ratio of the required change in condenser water temperature to a given change in chilled water temperature, which maintains the capacity at the nominal value. This is calculated as the following ratio:
where:
TCEntrequired = required entering condenser air or water temperature to maintain rated capacity
TCEntrated = rated entering condenser air or water temperature at rated capacity
TELvrequired = required leaving evaporator water outlet temperature to maintain rated capacity
TELvrated = rated leaving evaporator water outlet temperature at rated capacity
 
 
Fuel Type
Default: Diesel
Typical Range: N/A
Min/Max:  N/A
Units: N/A
This field determines the type of fuel that the chiller uses. Fuel types are: NaturalGas, PropaneGas, Diesel, Gasoline, FuelOil#1, FuelOil#2, OtherFuel1 or OtherFuel2.
 
 
Sizing Factor
Default: 100%
Typical Range: 10 to 100%
Min/Max:  0 to 100%
Units: %
The sizing factor is used when the capacity is selected as auto sized. The autosizing calculations are performed as usual and the results are multiplied by the sizing factor.
 
 
Design Fluid Temperatures
Design Entering Condenser Air Temperature
Default: 95°F (35°C)
Typical Range: 85 to 95°F (29.4 to 35°C)
Min/Max: 75 to 120°F (23.8 to 48.8°C)
Units: °F (°C)
This field contains the combustion turbine chiller’s condenser inlet design temperature.
 
Design Leaving Chilled Water Temperature
Default: 44.1°F (6.67°C)
Typical Range: 43 to 45°F (6.11 to 7.22°C)
Min/Max: -130 to 158°F (-90 to 70°C)
Units: °F (°C)
This field contains the combustion turbine chiller’s evaporator outlet design temperature.
 
 
Operational Limits
Leaving Chilled Water Temperature Low Limit
Default: 41°F (5°C)
Typical Range: 34 to 41°F (1.11 to 5°C)
Min/Max: -130 to 158°F (-90 to 70°C)
Units: °F (°C)
This numeric field contains the lower limit for the evaporator outlet temperature. This temperature acts as a cut off for heat transfer in the evaporator, so that the fluid doesn’t get too cold.
 
 
Exhaust
Exhaust Flow per Engine Capacity
Default: 0.00063 (kg/s/W)
Typical Range: Depends on chiller performance
Min/Max: 0 to 99,999,999 kW
Units: (lb/hr)/W, (kg/s)/W
This field contains the maximum exhaust gas mass flow rate per kilowatt of cooling provided by the engine driven chiller.
 
Design Minimum Exhaust Temperature
Default: 302°F (150°C)
Typical Range: Depends on chiller performance
Min/Max: 212 to 420°F (100 to 215°C)
Units: °F (°C)
This field contains the design steam saturation temperature that would be used to determine the energy recovered from a water jacket heat exchanger on the engine.
 
Fuel Higher Heating Value
Default: 43,500 kJ/kg for Natural Gas
Typical Range: Depends of Fuel Type
Min/Max: 20267 to 22453 Btu/lb / 47,130 to 52,210 kJ/kg
Units: Btu/lb, kJ/kg, J/kg
Also known as the gross energy of a fuel or gross calorific value. This field contains the higher heating value of the fuel used.
 
 
Basin Heater
Condenser Type
Default: Air-cooled
Typical Range: N/A
Min/Max: N/A
Units: N/A
This field determines what type of condenser will be modeled with this chiller. Valid condenser types are Air-Cooled and Evaporative Cooled.