Water-to-Water Heat Pump
The heat pump has a reciprocating compressor that serves both the hot water and the chilled water loop.

Rated Cooling Capacity
|
Default: Autosize
|
|
Typical Range: 50 to 500 tons
|
|
Min Max: 0 < x < 999,999
|
|
Units: tons, W, kW, Btuh, Mbh
|
This field specifies the rated cooling capacity of the heat pump.
Rated Cooling Power Consumption
|
Default: 0.44 kW/ton
|
|
Typical Range: 0.4 to 0.5 kW/ton
|
|
Min Max: 0 to 999,999
|
|
Units: kW/ton, therms/ton-hr, Mbh/ton, kW/Mbh, kW/kW, COP, EER
|
This numeric input field is the heat pumps’ rated electric power consumption.
Sizing Factor
|
Default: 100%
|
|
Typical Range: 10 to 100%
|
|
Min Max: 0 to 999,999
|
|
Units: %
|
The sizing factor is used when the capacity is selected as auto sized. The autosizing calculations are performed as usual and the results are multiplied by the sizing factor.
Heating Mode
Rated Heating Capacity
|
Default: Autosize
|
|
Typical Range: 5 to 150 tons
|
|
Min Max: 0 < x < 999,999
|
|
Units: tons, W, kW, Btuh, Mbh
|
This field specifies the rated heating capacity of the chiller.
Rated Heating Power Consumption
|
Default: 0.04 kW/MBH heating
|
|
Typical Range: 0.03 to 0.05 kW/MBH
|
|
Min Max: 0 to 999,999
|
|
Units: kW/ton, therms/ton-hr, Mbh/ton, kW/Mbh, kW/kW, COP, EER
|
This numeric input field is the heat pumps’ rater power consumption.
Curve tab
The description of the performance curves for the Engine Driven Air cooled chillers is listed below.