Electric Coils

 
 
Nominal Heating Capacity
Default: Auto sized
Typical Range: NA
Min Max: 0 to 999,999
Units: W, kW, tons, Btuh
This is the maximum capacity of the coil. This controlled coil will only provide the needed capacity to meet the control criteria whether it is temperature or capacity controlled. This field is autosizable.
 
Efficiency
Default: 100%
Typical Range: 100%
Min Max: 0 to 100
Units: NA
This is user-inputted efficiency (decimal units, not percent) and can account for any loss. In most cases for the electric coil, this will be 100%.
*See the Reference page for resources used in the help documentation.