Trace 3D Plus
User Guide
 
×

Electric Baseboard

 
The electric baseboard heater is a device used to meet any remaining zone load not met by other equipment in the zone that have higher heating priority.
 
Nominal Heating Capacity
Default: Auto Size
Typical Range: Auto Size
Min Max: 0 < X
Units: W, W/ft2, W/m2, Btuh, Mbh, tons, Btuh/ft2, kW, % of Htg capacity 
This field specifies the convective electric baseboard nominal heating capacity.
 
Full Load Efficiency
Default: 90%
Typical Range: N/A
Min Max: 0 to 100%
Units: %
This is the overall electrical efficiency of the electric baseboard. The zone load met by this unit is divided by the electrical efficiency to obtain the total electric energy used.