Electric Coils
Nominal Heating Capacity
Default: Auto sized
|
Typical Range: NA
|
Min Max: 0 to 999,999
|
Units: W, kW, tons, Btuh
|
This is the maximum capacity of the coil. This controlled coil will only provide the needed capacity to meet the control criteria whether it is temperature or capacity controlled. This field is autosizable.
Efficiency
Default: 100%
|
Typical Range: 100%
|
Min Max: 0 to 100
|
Units: NA
|
This is user-inputted efficiency (decimal units, not percent) and can account for any loss. In most cases for the electric coil, this will be 100%.