Outside Air Reset Schedules
Outside Air Reset schedules are specifically used to set the reset temperature of air or water based on an outside air temperature. They are different from other schedules in that they can only have two setpoints. There is only one sub-type: Outside Air Schedules.
Outside Air Schedules
These schedules are displayed in the Configure Systems and Configure Plants sub-section under the Controls tab of a specific system or loop. It will be displayed for applicable controls that control supply air or water reset based on outside air temperature.
|
X Interval: 50
|
|
Grid Interval: 20
|
|
Y Precision: 0
|
|
Y Min: 0
|
|
Y Max: 200
|
|
Y Units: °F or °C
|
|
X Min: -200
|
|
X Max: 200
|
|
X Units: °F or °C
|